Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 20/1 L WR 143TC 1.938
Part #:0230-15181
Catalog #:326 20/1 L WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 87.5 |
| Gear Type: | Worm | Frame Size: | 140TC |
| Product Type: | RIGHT ANGLE | Model Code: | 326 |
| Service Factor: | 1 | Style: | L |
| Ratio: | 20:1 | Input Diameter (in): | 0.875 in |
| Series Code: | 320PCX | Input HP: | 4.59 |
| Output Diameter (in): | 1.938 in | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2686 in/lbs |
General Specifications
| UPC: | 662961819833 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

