Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 60/1 L WR 143TC 1.938
Part #:0230-15186
Catalog #:326 60/1 L WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 29.2 |
| Input Diameter (in): | 0.875 in | Style: | L |
| Model Code: | 326 | Input HP: | 1.85 |
| Frame Size: | 140TC | Series Code: | 320PCX |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Ratio: | 60:1 | Center Distance (in): | 3.25 |
| Ratio Range: | 60:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2706 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

