Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 80/1 L WR 143TC 1.938
Part #:0230-15187
Catalog #:326 80/1 L WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 80:1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.875 in |
| Style: | L | Model Code: | 326 |
| Input HP: | 1.2 | Frame Size: | 140TC |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2221 in/lbs |
General Specifications
| UPC: | 662961819864 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

