Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 15/1 L WR 143TC 2.000
Part #:0230-15192
Catalog #:326 15/1 L WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 326 | Output RPM: | 117 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 2.000 in |
| Frame Size: | 140TC | Input HP: | 5.57 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Series Code: | 320PCX |
| Service Factor: | 1 | Style: | L |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2498 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

