Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 50/1 L WR 143TC 2.000
Part #:0230-15197
Catalog #:326 50/1 L WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Style: | L |
| Gear Type: | Worm | Series Code: | 320PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 50:1 |
| Frame Size: | 140TC | Input HP: | 2.25 |
| Output RPM: | 35 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Model Code: | 326 |
| Output Diameter (in): | 2.000 in | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 2851 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798973043 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

