Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 80/1 L WR 143TC 2.000
Part #:0230-15199
Catalog #:326 80/1 L WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Output RPM: | 21.9 |
| Style: | L | Model Code: | 326 |
| Input HP: | 1.2 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Ratio: | 80:1 | Series Code: | 320PCX |
| Output Diameter (in): | 2.000 in | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2221 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

