Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 10/1 L WR 143TC 2.188
Part #:0230-15203
Catalog #:326 10/1 L WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Model Code: | 326 |
| Series Code: | 320PCX | Input HP: | 6.76 |
| Style: | L | Input Diameter (in): | 0.875 in |
| Output RPM: | 175 | Output Diameter (in): | 2.188 in |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Frame Size: | 140TC | Ratio: | 10:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 10:1 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 2084 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

