Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 20/1 L WR 143TC 2.188
Part #:0230-15205
Catalog #:326 20/1 L WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Model Code: | 326 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Ratio: | 20:1 | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Input HP: | 4.59 |
| Output RPM: | 87.5 | Series Code: | 320PCX |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Style: | L | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2686 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

