Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 60/1 L WR 143TC 2.188
Part #:0230-15210
Catalog #:326 60/1 L WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Frame Size: | 140TC |
| Product Type: | RIGHT ANGLE | Style: | L |
| Input HP: | 1.85 | Service Factor: | 1 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Series Code: | 320PCX | Model Code: | 326 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Ratio Range: | 60:1 | Output Torque Rating (in-lb): | 2706 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961819437 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

