Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 10/1 L WR 182TC 1.438
Part #:0230-15215
Catalog #:326 10/1 L WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Output RPM: | 175 |
| Model Code: | 326 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Series Code: | 320PCX | Service Factor: | 1 |
| Input HP: | 6.76 | Output Diameter (in): | 1.438 in |
| Ratio: | 10:1 | Style: | L |
| Frame Size: | 180TC | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2084 in/lbs |
General Specifications
| UPC: | 662961819345 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

