Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 15/1 L WR 182TC 1.438
Part #:0230-15216
Catalog #:326 15/1 L WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 180TC |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Style: | L | Service Factor: | 1 |
| Ratio: | 15:1 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.125 in | Series Code: | 320PCX |
| Output RPM: | 117 | Model Code: | 326 |
| Input HP: | 5.57 | Ratio Range: | 15:1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2498 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961819352 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

