Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 25/1 L WR 182TC 1.438
Part #:0230-15218
Catalog #:326 25/1 L WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 70 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1.0 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | L | Gear Type: | Worm |
| Ratio: | 25:1 | Product Type: | RIGHT ANGLE |
| Input HP: | 3.92 | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Model Code: | 326 |
| Series Code: | 320PCX | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Mounting Style: | L |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Ratio Range: | 25:1 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2805 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798973258 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

