Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 30/1 L WR 182TC 1.438
Part #:0230-15219
Catalog #:326 30/1 L WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Ratio: | 30:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 3.56 | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Model Code: | 326 |
| Style: | L | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 2943 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961819369 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

