Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 80/1 L WR 182TC 1.438
Part #:0230-15223
Catalog #:326 80/1 L WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Ratio: | 80:1 |
| Product Type: | RIGHT ANGLE | Input HP: | 1.2 |
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 326 | Style: | L |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Output RPM: | 21.9 |
| Input Diameter (in): | 1.125 in | Motor Frame Size: | 180TC |
| Ratio Range: | 80:1 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2221 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

