Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 25/1 L WR 182TC 1.938
Part #:0230-15230
Catalog #:326 25/1 L WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 25:1 |
| Output Diameter (in): | 1.938 in | Series Code: | 320PCX |
| Gear Type: | Worm | Model Code: | 326 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.125 in | Style: | L |
| Frame Size: | 180TC | Output RPM: | 70 |
| Input HP: | 3.92 | Ratio Range: | 25:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2805 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

