Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 40/1 L WR 182TC 1.938
Part #:0230-15232
Catalog #:326 40/1 L WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.75 | Series Code: | 320PCX |
| Service Factor: | 1 | Model Code: | 326 |
| Frame Size: | 180TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | L | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.938 in | Output RPM: | 43.8 |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Output Torque Rating (in-lb): | 2906 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

