Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 7.5/1 L WR 182TC 2.000
Part #:0230-15238
Catalog #:326 7.5/1 L WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 326 | Product Type: | RIGHT ANGLE |
| Output RPM: | 233 | Output Diameter (in): | 2.000 in |
| Frame Size: | 180TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 7.5:1 | Series Code: | 320PCX |
| Input Diameter (in): | 1.125 in | Service Factor: | 1 |
| Style: | L | Gear Type: | Worm |
| Input HP: | 8.38 | Motor Frame Size: | 180TC |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 1951 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

