Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 20/1 L WR 182TC 2.000
Part #:0230-15241
Catalog #:326 20/1 L WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input HP: | 4.59 | Ratio: | 20:1 |
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Service Factor: | 1 | Model Code: | 326 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | L |
| Output Diameter (in): | 2.000 in | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2686 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

