Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 50/1 L WR 182TC 2.000
Part #:0230-15245
Catalog #:326 50/1 L WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Input HP: | 2.25 |
| Service Factor: | 1 | Frame Size: | 180TC |
| Style: | L | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 320PCX | Model Code: | 326 |
| Output Diameter (in): | 2.000 in | Output RPM: | 35 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2851 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

