Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 60/1 L WR 182TC 2.000
Part #:0230-15246
Catalog #:326 60/1 L WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 29.2 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Ratio: | 60:1 | Style: | L |
| Frame Size: | 180TC | Input HP: | 1.85 |
| Series Code: | 320PCX | Input Diameter (in): | 1.125 in |
| Model Code: | 326 | Service Factor: | 1 |
| Output Diameter (in): | 2.000 in | Center Distance (in): | 3.25 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2706 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

