Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 10/1 L WR 182TC 2.188
Part #:0230-15251
Catalog #:326 10/1 L WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 320PCX |
| Gear Type: | Worm | Frame Size: | 180TC |
| Output RPM: | 175 | Input Diameter (in): | 1.125 in |
| Ratio: | 10:1 | Model Code: | 326 |
| Product Type: | RIGHT ANGLE | Input HP: | 6.76 |
| Service Factor: | 1 | Style: | L |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 2084 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

