Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 25/1 L WR 182TC 2.188
Part #:0230-15254
Catalog #:326 25/1 L WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25:1 | Series Code: | 320PCX |
| Input HP: | 3.92 | Frame Size: | 180TC |
| Style: | L | Model Code: | 326 |
| Input Diameter (in): | 1.125 in | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Output RPM: | 70 | Center Distance (in): | 3.25 |
| Ratio Range: | 25:1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2805 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

