Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 40/1 L WR 182TC 2.188
Part #:0230-15256
Catalog #:326 40/1 L WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output RPM: | 43.8 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 2.188 in |
| Frame Size: | 180TC | Model Code: | 326 |
| Style: | L | Service Factor: | 1 |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 2.75 |
| Ratio: | 40:1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2906 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

