Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 100/1 L WR 182TC 2.188
Part #:0230-15260
Catalog #:326 100/1 L WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 1.125 in | Product Type: | RIGHT ANGLE |
| Ratio: | 100:1 | Series Code: | 320PCX |
| Input HP: | 0.8 | Output RPM: | 17.5 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Frame Size: | 180TC | Style: | L |
| Model Code: | 326 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1740 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

