Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 30/1 L WR 213TC 1.438
Part #:0230-15267
Catalog #:326 30/1 L WR 213TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | L |
| Series Code: | 320PCX | Model Code: | 326 |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Ratio: | 30:1 |
| Input Diameter (in): | 1.375 in | Output Diameter (in): | 1.438 in |
| Frame Size: | 210TC | Output RPM: | 58.3 |
| Input HP: | 3.56 | Motor Frame Size: | 210TC |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2943 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

