Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 30/1 L WR 213TC 1.938
Part #:0230-15279
Catalog #:326 30/1 L WR 213TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Input Diameter (in): | 1.375 in |
| Output RPM: | 58.3 | Input HP: | 3.56 |
| Ratio: | 30:1 | Output Diameter (in): | 1.938 in |
| Style: | L | Model Code: | 326 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Frame Size: | 210TC | Motor Frame Size: | 210TC |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2943 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

