Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 40/1 L WR 213TC 1.938
Part #:0230-15280
Catalog #:326 40/1 L WR 213TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 210TC | Input Diameter (in): | 1.375 in |
| Product Type: | RIGHT ANGLE | Style: | L |
| Model Code: | 326 | Output Diameter (in): | 1.938 in |
| Output RPM: | 43.8 | Input HP: | 2.75 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 40:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 320PCX | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Ratio Range: | 40:1 |
| Motor Frame Size: | 210TC | Output Torque Rating (in-lb): | 2906 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

