Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 50/1 L WR 213TC 1.938
Part #:0230-15281
Catalog #:326 50/1 L WR 213TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Model Code: | 326 | Series Code: | 320PCX |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Ratio: | 50:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 210TC | Input Diameter (in): | 1.375 in |
| Output RPM: | 35 | Input HP: | 2.25 |
| Style: | L | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 2851 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

