Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 7.5/1 L WR 213TC 2.000
Part #:0230-15286
Catalog #:326 7.5/1 L WR 213TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.375 in | Output RPM: | 233 |
| Service Factor: | 1 | Model Code: | 326 |
| Style: | L | Series Code: | 320PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Ratio: | 7.5:1 |
| Output Diameter (in): | 2.000 in | Input HP: | 8.38 |
| Frame Size: | 210TC | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1951 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

