Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 20/1 L WR 213TC 2.000
Part #:0230-15289
Catalog #:326 20/1 L WR 213TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Frame Size: | 210TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Model Code: | 326 |
| Ratio: | 20:1 | Input Diameter (in): | 1.375 in |
| Series Code: | 320PCX | Output Diameter (in): | 2.000 in |
| Output RPM: | 87.5 | Style: | L |
| Input HP: | 4.59 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2686 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

