Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 100/1 R WR 56C 1.438
Part #:0230-15320
Catalog #:326 100/1 R WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Service Factor: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 100:1 |
| Frame Size: | 56C | Model Code: | 326 |
| Series Code: | 320PCX | Output Diameter (in): | 1.438 in |
| Product Type: | RIGHT ANGLE | Input HP: | 0.8 |
| Output RPM: | 17.5 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 1740 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961820303 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

