Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 100/1 R WR 56C 1.938
Part #:0230-15332
Catalog #:326 100/1 R WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.938 in | Input HP: | 0.8 |
| Ratio: | 100:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 56C | Output RPM: | 17.5 |
| Style: | R | Series Code: | 320PCX |
| Product Type: | RIGHT ANGLE | Model Code: | 326 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1740 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

