Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 7.5/1 R WR 56C 2.000
Part #:0230-15334
Catalog #:326 7.5/1 R WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Input HP: | 8.38 |
| Model Code: | 326 | Output Diameter (in): | 2.000 in |
| Output RPM: | 233 | Gear Type: | Worm |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Ratio: | 7.5:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | R | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1951 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

