Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 60/1 R WR 56C 2.000
Part #:0230-15342
Catalog #:326 60/1 R WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 326 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1.85 | Input Diameter (in): | 0.625 in |
| Style: | R | Series Code: | 320PCX |
| Service Factor: | 1.0 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Ratio: | 60:1 |
| Frame Size: | 56C | Output RPM: | 29.2 |
| Output Diameter (in): | 2.000 in | Mounting Style: | R |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 3.25 |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2706 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961755186 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

