Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 50/1 R WR 56C 2.188
Part #:0230-15353
Catalog #:326 50/1 R WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Gear Type: | Worm | Input HP: | 2.25 |
| Output RPM: | 35 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 56C | Style: | R |
| Output Diameter (in): | 2.188 in | Product Type: | RIGHT ANGLE |
| Ratio: | 50:1 | Model Code: | 326 |
| Series Code: | 320PCX | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2851 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

