Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 80/1 R WR 56C 2.188
Part #:0230-15355
Catalog #:326 80/1 R WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Frame Size: | 56C |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Input HP: | 1.2 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Model Code: | 326 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2221 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

