Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 7.5/1 R WR 143TC 1.438
Part #:0230-15358
Catalog #:326 7.5/1 R WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 7.5:1 |
| Model Code: | 326 | Input Diameter (in): | 0.875 in |
| Output RPM: | 233 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 320PCX | Input HP: | 8.38 |
| Service Factor: | 1 | Style: | R |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Frame Size: | 140TC | Motor Frame Size: | 140TC |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 1951 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

