Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 40/1 R WR 143TC 1.438
Part #:0230-15364
Catalog #:326 40/1 R WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 43.8 |
| Input HP: | 2.75 | Output Diameter (in): | 1.438 in |
| Ratio: | 40:1 | Style: | R |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Model Code: | 326 |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2906 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961820099 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

