Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 5/1 R WR 143TC 2.000
Part #:0230-15381
Catalog #:326 5/1 R WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Series Code: | 320PCX |
| Model Code: | 326 | Output Diameter (in): | 2.000 in |
| Input HP: | 10 | Output RPM: | 350 |
| Frame Size: | 140TC | Style: | R |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1518 in/lbs |
General Specifications
| UPC: | 662961819673 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

