Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 30/1 R WR 143TC 2.188
Part #:0230-15399
Catalog #:326 30/1 R WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.56 | Ratio: | 30:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 2.188 in | Model Code: | 326 |
| Style: | R | Series Code: | 320PCX |
| Output RPM: | 58.3 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2943 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

