Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 40/1 R WR 143TC 2.188
Part #:0230-15400
Catalog #:326 40/1 R WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.75 | Ratio: | 40:1 |
| Service Factor: | 1 | Model Code: | 326 |
| Style: | R | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 2.188 in | Output RPM: | 43.8 |
| Series Code: | 320PCX | Gear Type: | Worm |
| Frame Size: | 140TC | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2906 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

