Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 60/1 R WR 143TC 2.188
Part #:0230-15402
Catalog #:326 60/1 R WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Output RPM: | 29.2 |
| Input HP: | 1.85 | Frame Size: | 140TC |
| Ratio: | 60:1 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Input Diameter (in): | 0.875 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Model Code: | 326 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Ratio Range: | 60:1 | Output Torque Rating (in-lb): | 2706 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

