Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 5/1 R WR 182TC 1.438
Part #:0230-15405
Catalog #:326 5/1 R WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Style: | R |
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Frame Size: | 180TC | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 326 |
| Input Diameter (in): | 1.125 in | Output RPM: | 350 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.438 in |
| Input HP: | 10 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1518 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961771940 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

