Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 100/1 R WR 182TC 1.938
Part #:0230-15428
Catalog #:326 100/1 R WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Model Code: | 326 |
| Product Type: | RIGHT ANGLE | Ratio: | 100:1 |
| Input HP: | 0.8 | Frame Size: | 180TC |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | R |
| Series Code: | 320PCX | Output RPM: | 17.5 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1740 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

