Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 40/1 R WR 182TC 2.000
Part #:0230-15436
Catalog #:326 40/1 R WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 40:1 | Series Code: | 320PCX |
| Gear Type: | Worm | Frame Size: | 180TC |
| Model Code: | 326 | Input HP: | 2.75 |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Output RPM: | 43.8 | Input Diameter (in): | 1.125 in |
| Style: | R | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2906 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

