Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 50/1 R WR 182TC 2.000
Part #:0230-15437
Catalog #:326 50/1 R WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Style: | R |
| Series Code: | 320PCX | Model Code: | 326 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 2.25 |
| Ratio: | 50:1 | Output Diameter (in): | 2.000 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Output RPM: | 35 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2851 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

