Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 25/1 R WR 213TC 1.438
Part #:0230-15458
Catalog #:326 25/1 R WR 213TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 1.375 in |
| Ratio: | 25:1 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Frame Size: | 210TC |
| Gear Type: | Worm | Style: | R |
| Output RPM: | 70 | Input HP: | 3.92 |
| Series Code: | 320PCX | Output Diameter (in): | 1.438 in |
| Model Code: | 326 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2805 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

