Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 30/1 R WR 213TC 1.438
Part #:0230-15459
Catalog #:326 30/1 R WR 213TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Input Diameter (in): | 1.375 in |
| Input HP: | 3.56 | Model Code: | 326 |
| Style: | R | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 30:1 | Gear Type: | Worm |
| Frame Size: | 210TC | Service Factor: | 1 |
| Output RPM: | 58.3 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2943 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

