Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 10/1 R WR 213TC 1.938
Part #:0230-15467
Catalog #:326 10/1 R WR 213TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 1.375 in |
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Input HP: | 6.76 | Frame Size: | 210TC |
| Style: | R | Model Code: | 326 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2084 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

