Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 80/1 R WR 213TC 1.938
Part #:0230-15475
Catalog #:326 80/1 R WR 213TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.2 | Model Code: | 326 |
| Output RPM: | 21.9 | Frame Size: | 210TC |
| Style: | R | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Ratio: | 80:1 |
| Input Diameter (in): | 1.375 in | Series Code: | 320PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210TC |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2221 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

